We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MA330030

DSPIC33EP256GP506 GENERAL PURPOSE PIM


This PIM can be used to evaluate the dsPIC33EPxxxGP50x and PIC24EPxxxGP20x family of devices.

Overview


The dsPIC33EP256GP506 General Purpose plug in module (PIM) comes with a 64-pin dsPIC33EP256GP506 TQFP device and enables users to explore the innovative features of the 70MIPS dsPIC33E using the Explorer 16 development board.

Package Contents

The dsPIC33EP256GP506 General Purpose plug in module (PIM) comes with a 64-pin dsPIC33EP256GP506 TQFP device and enables users to explore the innovative features of the 70MIPS dsPIC33E using the Explorer 16 development board.

Documentation


Title
Document Id
dsPIC33EP256GP506 64-Pin TQFP to 100-Pin PIM Information Sheet Download 69a3f785-3321-4c4c-ad75-ed2da1493418

Software


Title
Date
Explorer 16/32 Board Demo Code Download 13 Feb 2024