LM2575 | Microchip Technology

Overview

  • Regulator Type:Step Down (Buck)
  • Supported Output:0
  • Minimum Input Voltage (V):0
  • Maximum Input Voltage (V):40
  • Output Current (mA) Max:0
  • Maximum Frequency (kHz):0
  • Vref (V):0
  • Duty Cycle Min (%):0
  • Duty Cycle Max (%):0.98
  • Switching Frequency (kHz):52
  • Input Voltage Range Min:4
  • Input Voltage Range Max:40
  • Output Current:1000
  • Temp Range Min:-40
  • Temp Range Max:125
  • Vout Min (V):1.23
  • Quiescent Current (mA) typ:10
  • Light Load Efficiency Mode:No
  • Switch current (A) typ:0
  • Automotive Rated:No
  • SHUTDOWN Current (µA) (Typ):50
  • # of Outputs:1
  • Vfb (V):1.23
  • Synchronous Rectifier:No
Read more
    • 3.3V, 5V, 12V, and adjustable output versions
    • Voltage over specified line and load conditions:
    • Fixed version: ±3% max. output voltage
    • Adjustable version: ±2% max. feedback voltage
    • Guaranteed 1A output current
    • Wide input voltage range: 4V to 40V
    • Wide output voltage range: 1.23V to 37V
    • Requires only 4 external components
    • 52kHz fixed frequency internal oscillator
    • Low power standby mode IQ typically < 200µA
    • 80% efficiency (adjustable version typically > 80%)
    • Uses readily available standard inductors
    • Thermal shutdown and current limit protection
    • 100% electrical thermal limit burn-in
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

lm2575
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase