LAN9220 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

LAN9220

Status: In Production
10/100 Base-T/TX Ethernet Controller with 16 Bit Interface

Overview

  • Checksum Offload:Yes
  • DownstreamPorts:1
  • ESD Rating:0
  • Port Speed:10/100Mbps
  • Fiber Support:No
  • Interrupt Pin:1
  • LEDS:2
  • LinkMDCableDiag:No
  • Mixed Endian:Yes
  • NoofEtherPorts:0
  • Number of VLANs:0
  • OpVoltage:0
  • Supply Voltages:0
  • TX/RX Ram Buffer:16K
  • Temperature Range Max:70
  • Temperature Range Min:0
  • Digital I/O Voltage:3.3
Read more
  • Efficient architecture with low CPU overhead
  • Easily interfaces to most 16-bit embedded CPU's
  • 1.8V to 3.3V variable voltage I/O accommodates wide range of I/O signaling without voltage level shifters
  • Integrated PHY with HP Auto-MDIX support
  • Integrated checksum offload engine helps reduce CPU load
  • Low pin count and small body size package for small form factor system designs
  • 16-bit interface
  • Burst-mode read support
  • Internal buffer memory can store over 200 packets
  • Automatic PAUSE and back-pressure flow control
  • Supports Slave-DMA
  • Interrupt Pin with Programmable Hold-off timer
  • Reduces system cost and increases design flexibility
  • SRAM-like interface easily interfaces to most embedded CPU's or SoC's
  • Numerous power management modes
  • Wake on LAN
  • Magic packet wakeup
  • Wakeup indicator event signal
  • Link Status Change
  • Fully compliant with IEEE 802.3/802.3u standards
  • Integrated Ethernet MAC and PHY
  • 10BASE-T and 100BASE-TX support
  • Full- and Half-duplex support
  • Full-duplex flow control
  • Backpressure for half-duplex flow control
  • Preamble generation and removal
  • Automatic 32-bit CRC generation and checking
  • Automatic payload padding and pad removal
  • Loop-back modes
  • One 48-bit perfect address
  • 64 hash-filtered multicast addresses
  • Pass all multicast
  • Promiscuous mode
  • Inverse filtering
  • Pass all incoming with status report
  • Disable reception of broadcast packets
  • Supports HP Auto-MDIX
  • Auto-negotiation
  • Supports energy-detect power down
  • Simple, SRAM-like interface
  • 16-bit data bus
  • 16Kbyte FIFO with flexible TX/RX allocation
  • One configurable host interrupt
  • Small form factor, 56-pin QFN RoHS Compliant package
  • Integrated 1.8V regulator
  • Integrated checksum offload engine
  • Mixed endian support
  • General Purpose Timer
  • Optional EEPROM interface
  • Support for 3 status LEDs multiplexed with Programmable GPIO signals
  • Single 3.3V Power Supply with Variable Voltage I/O
  • 0°C to 70°C Commercial Temperature Support
    • Common Applications:
    • Cable, satellite, and IP set-top boxes
    • Digital video recorders
    • Video-over IP solutions, IP PBX & video phones
    • Wireless routers & access points
    • Audio distribution systems
    • Printers, kiosks, security systems
    • General embedded applications
    Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation
    lan9220
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase