We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Live Chat

Create High-Performing SSDs


Flashtec® NVMe® controllers enable designers of the world’s leading enterprises and data centers to create the highest-performance SSDs using next-generation NAND technologies. These controllers support the standard NVMe host interface in a variety of form factors at a wide range of capacity points, and are optimized for maximum high-performance, random read/write operations. They perform all Flash management operations on chip while using minimal host processing and memory resources.

Need Help?

Privacy Policy

Flashtec NVMe Gen 5 PCIe® Controllers


16-Channel NVMe 5016 Flash Controller

Flashtec High-Performance 16-Channel NVMe 5016 Flash Controller

Sampling Now

The Flashtec NVMe 5016 controller is designed to support enterprise applications such as online transaction processing, financial data processing, database mining and other applications that are sensitive to latency and performance. It serves growing Artificial Intelligence (AI) needs with high throughput for reading and writing large data sets used in model training and inference processing and provides the high bandwidth necessary to move large volumes of data quickly between storage and compute resources.

Flashtec NVMe 5016 SSD controllers leverage existing firmware and features from previous generations of this family, offering you the flexibility and confidence to implement a proven platform, reducing your development risk and effort and accelerating time to market.

Features

  • Up to 3.5 million random read IOPS on 4 KB operations
  • Bandwidths of more than 14 GBps
  • PCIe Gen 5 ×4 or dual independent PCIe Gen 5 ×2 (active, active/standby) host interface compliant with PCIe 5.0 base specification and NVMe 2.0+ protocol
  • Enables multiple form factors including E3, U.2, U.3, and PCIe add-in cards
  • SLC, MLC, Enterprise MLC, TLC and QLC Flash with toggle and ONFI interface supporting up to 3200 MT/s
  • Zoned Namespace (ZNS) capable
  • Supports Flexible Data Placement (FDP)
  • 16 independent Flash channels
  • Supports up to four ranks of DDR5-5200
  • Industry-leading security and encryption, including PCIe lane encryption, single-chip hardware root of trust and FIPS 140-3 Level 2 compliance
  • Data integrity and reliability
    • Strong LDPC Flash ECC
    • Flash channel RAID
    • End-to-end data protection
  • Innovative Machine Learning (ML) technology
  • Advanced virtualization with multiple physical functions support
Flashtec NVMe 4016 SSD Controller

Flashtec NVMe 4016 SSD Controller

In Production

Our fourth-generation Flashtec NVMe 4016 enterprise SSD controller addresses the market demand for next-generation Solid-State Drives (SSDs), delivering throughput greater than 14 GB per second and over 3 million Input/Output Operations Per Second (IOPS), cloud-ready features and the security needed to create cutting-edge platforms.

Features

  • 16 high-speed programmable NAND Flash channels capable of delivering up to 2400 MT/s while utilizing full PCIe Gen 5 × 4-speed bandwidth
  • Advanced Credit Management technology that offers the stringent Quality of Service (QoS) required by today’s cloud-focused data center applications
  • PCIe link encryption, dual signature authentication and Trusted Platform support that meet all critical storage and enterprise application security needs
  • Advanced virtualization capabilities that enable the large-scale deployment of Virtual Machines (VMs) and Physical Functions (PFs) per port for the most efficient utilization of PCIe resources
  • Programmable Machine Learning (ML) engine capable of a variety of pattern recognition and classification functions that are employed in Artificial Intelligence (AI) and ML applications for maximum performance and cost benefits
  • Compliance to NVMe 2.0 to support the latest storage and performance compute applications, including Zoned Name Spaces (ZNS) and cloud Open Compute Platform (OCP)

Implementing AI/ML in NVMe SSDs


Read about how NVMe SSDs can be designed for computational storage, smart NAND management, improved performance, Quality of Service (QoS) and other Machine Learning applications in data centers. 

AI/ML in NVMe SSDs

Flashtec NVMe Gen 4 PCIe Controllers


Third-generation Flashtec NVMe 3016 and Flashtec NVMe 3108 enterprise and mainstream NVMe controllers address market demand for high-reliability, high-performance PCIe Gen 4 NVMe Solid State Drives (SSDs). The Flashtec NVMe 3016 enterprise controller delivers greater than 10 Gbps throughput and more than 2 million Input/Output Operations Per Second (IOPS), while the NVMe mainstream controller delivers 6 Gbps throughput and more than 1 million Input/Output Operations Per Second (IOPS).    

Flashtec firmware development acceleration tools and programmable architecture enable SSD developers to control product differentiation through firmware customization. The Flashtec NVMe 3016 and NVMe 3108 controllers are part of a full end-to-end solution of storage infrastructure and endpoint solutions for PCIe Gen 4 applications.

Common Features

  • Secure boot and data encryption support
  • SLC, MLC, Enterprise MLC, TLC and QLC Flash with toggle and ONFI interface
  • NVMe compliant with PCIe 4.0 base specification and NVMe 1.4 protocol
Flashtec NVMe 3016 SSD Controller

Flashtec NVMe 3016 SSD Controller

In Production

  • Offers PCIe Gen 4 ×8 or dual independent PCIe Gen 4 ×4 (active, active/standby) host interface
  • Provides 16 independent Flash channels, each supporting up to 16 Chip Enables (CEs)
  • Delivers 2M IOPs
  • Supports greater than 200 TB Flash capacity
Flashtec NVMe 3108 SSD Controller

Flashtec NVMe 3108 SSD Controller

In Production

  • Offers PCIe Gen 4×4 or dual independent PCIe Gen 4×2 (active/active or active/standby) host interface
  • Provides eight independent Flash channels, each supporting up to 16 Chip Enables (CEs)
  • Delivers 1M IOPs
  • Capable of greater than 64 TB Flash capacity

Flashtec NVMe Controllers


Documentation


Title
Flashtec NVMe 2032/NVMe 2016 Flash Controllers Sell Sheet Download
Flashtec NVMe 3108 Sell Sheet Download
Flashtec NVMe 2108HC and NVMe 2108LC Flash Controllers Sell Sheet Download
Flashtec NVMe 3016 Sell Sheet Download
Flashtec NVMe 4016 Sell Sheet Download

ChipLink is an intuitive, Java-based, cross-platform Graphical User Interface (GUI) that allows developers to monitor, configure, and diagnose our data center products with immediate visual feedback, deploys a consistent toolset and offers many other advanced features that accelerate overall time-to-market for your design.