We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: DM320100

PIC32MX1/2/5 STARTER KIT


  • PIC32MX570F512L MCU: 50MHz, 512 KB Flash/64 KB RAM
  • MCP2562: A High-Speed CAN Transceiver
  • DB9 Connector for CAN2.0B applications
  • USB receptacles for USB development
  • Expansion Connector to interface to PIC32 expansion boards
  • User definable LEDs & push buttons
  • Integrated Programmer/Debugger
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The PIC32MX1/2/5 Starter Kit provides the user with an easy and cost effective option to experience the USB and CAN functionality of the new PIC32MX1/2/5 family of microcontrollers. The board features a 50MHz/83DMIPS PIC32MX570F512L MCU with 512 KB Flash, 64KB RAM, USB Device/Host/OTG, CAN 2.0B, 48 Channel ADC, Analog Comparators, SPI Ports and UARTs. The starter kit has an onboard high-speed CAN transceiver which serves as an interface between a CAN protocol controller and the physical two wire bus. It also comes equipped with an onboard DB9 connector to interface with the CAN2.0B based applications.

For Demonstration Software and Board Support Packages, Please Visit https://www.microchip.com/en-us/tools-resources/configure/mplab-harmony

Documentation


Title
Document Id
PIC32MX1/2/5 Starter Kit Information Sheet Download db9ddb5e-7376-494e-b208-46284b217966
PIC32MX1/2/5 Starter Kit User's Guide Download 91813d0d-a12f-4452-b509-cce921c4ad9c
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15