The MPLAB® XC8 C Compiler is a full-featured, highly-optimized ANSI C compiler for all 8-bit AVR® and PIC® Microcontroller families. This compiler integrates into Microchip’s MPLAB X IDE, is compatible with all Microchip debuggers and emulators, and runs on Windows®, Linux® and macOS®.
The MPLAB XC8 PRO Compiler Dongle License unlocks the full potential and performance of all possible optimizations with the advantage of being interchangeable among workstations and highly portable – not tied to a PC or workstation. Some of its features include:
For more information and documentation, go to: https://www.microchip.com/en-us/tools-resources/develop/mplab-xc-compilers/xc8.
Note: This compiler license can only be used with the following versions of MPLAB X IDE and MPLAB XC C Compilers:
If there is a compiler license file previously installed on your workstation, remove it before using a dongle license.
For a complete list of documentation, go to the MPLAB XC Compilers..