We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DV164121

PICKIT™ 2 DEBUG EXPRESS


  • PICkit 2 Development Programmer/Debugger
  • 44-pin demo board with PIC16F887 Midrange PIC microcontroller
  • The PIC16F887 may be debugged directly without any additional hardware.
  • A series of 12 Lessons on assembly programming that cover I/O, A/D converters, timers, interrupts, and data tables (All source code files are provided)
  • A Debugging Tutorial on using the PICkit 2 as a debugger with the MPLAB IDE (Ch. 4 of the PICkit 2 User’s Guide)
  • Getting Started in C tutorial on developing and debugging in C with a FREE CCS PCM™ Midrange C Compiler Demo* for PIC16F887(contained on the PICkit 2 CD) *2kWord Program Limit.
  • Getting Started in C tutorial on developing and debugging in C with a FREE HI-TECH PICC™ LITE C Compiler with MPLAB IDE
  • FREE! Microchip’s MPLAB IDE software for a complete code development environment
  • Easy to use Windows® programming interface for programming Microchip’s Flash family of microcontrollers
  • UART Tool software for direct serial communications with a microcontroller RX/TX pins through the PICkit 2.
  • Logic Tool software for simple logic signal stimulus and monitoring, with a 3-channel logic analyzer.
  • PICkit 2 Programmer-To-Go support for programming devices without a PC.
  • PICkit 2 User’s Guide (included on CD ROM)
  • The above items are also available for download from the bottom of the webpage.
  • User’s Guide (with lessons) for the included Demo Board
  • Selected Application Notes and Datasheets
  • Code Examples in assembly and C
  • A FREE version of the CCS PCB™ C Compiler for Baseline PIC MCUs (contained on the MPLAB CD). The PIC MCU devices included with the kits above are Midrange or PIC18 devices and thus not supported by this Baseline compiler.
  • USB interface cable

Overview


The PICkit 2 is an older version of the PICkit™ 3 and does not support newer devices. For new device support and additional features, please see the PICkit 3.

This item is not available for the academic discount.

The PICkit 2 and PICkit 3 are not production programmers.


PICkit 2 Debug Express allows in-circuit debugging on selected PICmicro microcontroller units (MCUs). In-circuit debugging allows the designer to run, examine, and modify the program while the PICmicro MCU is embedded in the hardware, thereby assisting the designer in debugging the firmware and hardware together. Debug Express interacts with MPLAB IDE software. Programs can be run, stopped, and single-stepped. One breakpoint can be set and the processor can be reset. Register contents can be examined and modified when the processor is stopped. Debug Express requires MPLAB IDE version 7.40 or later.

Package Contents

PICkit 2 Debug Express allows in-circuit debugging on selected PICmicro microcontroller units (MCUs). In-circuit debugging allows the designer to run, examine, and modify the program while the PICmicro MCU is embedded in the hardware, thereby assisting the designer in debugging the firmware and hardware together. Debug Express interacts with MPLAB IDE software. Programs can be run, stopped, and single-stepped. One breakpoint can be set and the processor can be reset. Register contents can be examined and modified when the processor is stopped. Debug Express requires MPLAB IDE version 7.40 or later.