We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: MCP1640RD-4ABC

MCP1640 SINGLE QUAD-A BATTERY BOOST CONVERTER REFERENCE DESIGN


  • Input voltage: one AAAA Alkaline battery
  • Output voltage: 3.3V
  • Output current: < 130 mA
  • Up to 75% efficiency
  • Standby battery current: 14.5 μA @ 1.5V input
  • Start-up voltage: 0.65V at VIN = 1.2V, VOUT = 3.3V and IOUT = 1 mA, resistive load
  • Automatic PFM/PWM operation
  • PWM Switching Frequency = 500 kHz
  • ON/OFF switch button, with 25 seconds ON
  • LED status indication (Output ON and Low Battery)
  • Energizer® Battery Holder with reverse battery protection

Overview


The MCP1640 Single Quadruple-A Battery Boost Converter Reference Design demonstrates how the MCP1640 device, with the True Output Disconnect Shutdown option, works attached to a microcontroller application. This board demonstrates how to optimize battery life using the MCP1640, and an 8-bit low cost PIC microcontroller, to reduce the No Load Input Current for applications that operate in Standby mode for a long period of time. During Standby, the enable signal for the MCP1640 has a low frequency, with less than 1% positive duty cycle. This maintains the output of the MCP1640 device up to 2.3V, which is sufficient to keep the PIC microcontroller live. This solution reduces up to 80% of the No Load Input Current the MCP1640 consumes in PFM Mode.
Package Contents
The MCP1640 Single Quadruple-A Battery Boost Converter Reference Design demonstrates how the MCP1640 device, with the True Output Disconnect Shutdown option, works attached to a microcontroller application. This board demonstrates how to optimize battery life using the MCP1640, and an 8-bit low cost PIC microcontroller, to reduce the No Load Input Current for applications that operate in Standby mode for a long period of time. During Standby, the enable signal for the MCP1640 has a low frequency, with less than 1% positive duty cycle. This maintains the output of the MCP1640 device up to 2.3V, which is sufficient to keep the PIC microcontroller live. This solution reduces up to 80% of the No Load Input Current the MCP1640 consumes in PFM Mode.

Documentation


Title
Document Id
MCP1640 Single Quadruple-A Battery Boost Converter Reference Design Download 0af50368-f801-4376-9742-33a65aedc7e7
MCP1640 Quad A Reference Design Gerbers Download 6f3700aa-fac6-4ecb-a9ae-a383b5dcebf7

Application Notes


Title
Date
Document Category
Optimizing Battery Life in DC Boost Converters Using MCP1640 06 Oct 2010 Link Application Notes

Software


Title
Date
MCP1640 Quad A Reference Design Firmware Download 18 Nov 2010