We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MA320203

ATSAME70 MOTOR CONTROL PLUG IN MODULE


MCU Features:

SAM E70 series of Flash microcontrollers (MCUs) operates at a maximum speed of 300MHz and features up to 2048kB of Flash, 16KB each instruction plus data cache and up to 384KB of SRAM. A QSPI, static memory and SDRAM interface offer further memory extension options. The SAM E70 series offers a rich set of advanced connectivity peripherals, including 10/100Mbps Ethernet MAC supporting IEEE 1588, dual CAN-FD 1.0, High Speed USB Host and Device with on-chip high-speed phy, Camera Interface, one SD/MMC interface, one SSC supporting TDM and I2S, 8 UARTs, 5 SPI and 3 I2C™.

  • ARM Cortex-M7 core running at 300MHz
  • Double Precision Floating point unit (FPU) for high-precision computing and accelerated data processing
  • High-performance internal memory architecture with user configurable Tightly Couples Memories, System memory, and 16kB I-cache and D-cache
  • Dual Bosch CAN-FD 1.0 Controller
  • 10/100 Ethernet MAC with IEEE1588
  • High Speed USB Host and Device with on-chip high-speed Phy
  • CMOS image sensor interface
  • Integrated Security features including AES hardware encryption engines, TRNG and SHA-based memory integrity checker
  • Advanced analog front end based on dual 2Msps 12-bit ADCs including 16-bit average, up to 24 channels, offset error correction and gain control
  • Dual 2Msps, 12-bit DAC and analog comparator
  • 64 to 144-pin package options
  • Extended industrial temperature range: -40°C to 105°C

Overview


This plug-in module comes with a ATSAME70 32-Bit ARM Cortex M7 MCU device. It can be used with the Microchip MCHV-3 [DM330023-3] and MCLV-2 [DM330021-2].

MCLV-2 Low Voltage BLDC Kit - DM330021-2

MCHV-3 High Voltage BLDC Kit - DM330023-3

Field Oriented Control code is available at the attached download package for PMSM type motors to enable customers to get started immediately. 

PLEASE NOTE: For use with the MCHV-2 and MCHV-3 (High Voltage) external programming adapter AC320202 is required to safely connect to a PC. 

AC320202 Isolated Debugger Interface

All of the software covered in this application note is available as a MPLAB Harmony application. This application can be found with the <installdir>\apps\motor_control folder of your MPLAB Harmony installation.

The MPLAB Harmony Integrated Software framework can be downloaded from: www.microchip.com/mplab/mplab-harmony

Package Contents
  • ATSAME70 Plug In Module

Documentation


Title
Document Id
ATSAME70 Motor Control PIM Design Documentation Download 2e52f3c1-39bc-4e49-a364-62480cba7763
ATSAME70 100-Pin Motor Control Plug-In Module Download 50264d66-926e-4dc5-9307-10ee99824da8
PFC Sensorless FOC PLL Estimator MCHV Download cdb92ec7-4249-4178-899a-6f4bd7cf2146
Sensorless FOC PLL Estimator MCLV Download 7664db97-a3ff-48aa-a745-62a507b5a30f