Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily. .
This PIM can be used to evaluate the following MCUs:
PIC32MX795F512H
PIC32MX795F512L
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily. .
This PIM can be used to evaluate the following MCUs:
PIC32MX795F512H
PIC32MX795F512L
Title
|
|||
---|---|---|---|
PIC32MX795F512L 100-pin to 100-pin TQFP CAN-USB Plug-in Module (PIM) Info Sheet | Download |