We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-LAN9252-SPI

EVB-LAN9252-SPI


  • LAN9252 EtherCAT Slave Controller
  • Two network connections to RJ45 / 8P8C connectors
  • EEPROM fitted for EtherCAT Slave Information (ESI)
  • 40pin Microcontroller interface for HBI or SPI
  • Fly-wiring headers for SPI
  • Supported by the LAN9252 C2000 SDK

Overview


EVB-LAN9252-SPI has been produced to answer our customers' requests for a vehicle to allow evaluation of the LAN9252 EtherCAT Slave Controller (ESC), via an SPI Microcontroller abstraction.
This dual purpose board has the option to plug directly into some environments and allow fly-wiring to many more.

EVB-LAN9252-SPI allows a host microcontroller to become an EtherCAT enabled slave using the LAN9252 ESC.  

Applications

  • Serial terminal bridges
  • Encoders
  • Stepper drives
  • Servo drives
  • Power supply monitoring & control
  • Grid automation
Package Contents

EVB-LAN9252-SPI

System Requirements

Microchip EtherCAT SDK
Suitable host controller platform

Documentation


Title
Document Id
EVB-LAN9252-SPI Gerber Rev A0 Download 67295abf-598d-48b8-8f1d-943b7c419a18
EVB-LAN9252 SPI Board Design Files Altium Download 6a26698b-f780-48b2-8f70-29890b393d9c
EVB-LAN9252 SPI Schematics Download bbdbb043-1c85-40a8-86c5-208ccb855d40
EVB-LAN9252-SPI Quick Start Guide Download 400ea377-c919-4bc7-86c9-dad8ff9093df

Silicon Products

Product
Title
Product
Title
LAN9252 EtherCAT controller with dual integrated Ethernet PHYs LAN9252 EtherCAT controller with dual integrated Ethernet PHYs