The EVB-LAN7800 provides a fully integrated Ethernet port and USB port via the onboard RJ45 and USB Type A connectors. The on-chip OTP memory or optional on-board EEPROM is used to load the LAN7800 USB descriptors, configuration parameters, and MAC address. LAN7800 software drivers are available for Windows, Mac OSX, and Linux.
This board calls for an inductor that has since been found to have supply issues. If using this platform as a design example, please be aware of this. A full overview can be found here.