USB POWER DELIVERY SOFTWARE FRAMEWORK EVALUATION KIT | Microchip Technology

Part Number: EV65D44A

USB POWER DELIVERY SOFTWARE FRAMEWORK EVALUATION KIT


  • ATSAMD20E16A Micro-controller for running PD software stack
  • Two UPD350 Type-C™ PD Transceivers for managing the PD ports
  • Two full-featured Type-C™ USB PD ports with data capable of handling up to 100W
  • Supports PD Source, PD Sink, and Dual Role operation
  • Supports Dead Battery Mode for Sink and Dual Role applications
  • Supports USB 3.1 (Gen1/Gen2) and USB 2.0 (HS, FS, and LS) operation
  • Supports the self-powered and bus-powered operation
  • Plug-In Module (PIM) support for UPD301B/C Type-C™ standalone Type-C PD
  • Supports GPIO mode and I²C mode control of DC-DC modules 
  • Highly configurable jumper options for the SAMD20 and UPD350 to enable flexible I/O assignment
  • Flexibility to power the board from single or multiple power supplies
  • PKoB Nano Onboard Programmer/Debugger for programming the SAMD20
  • LED voltage and current meters for each PD port
EV65D44A
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The USB Power Delivery Software Framework Evaluation Kit is a full-featured hardware development platform for evaluating Microchip’s USB Power Delivery Software Framework (PSF)This RoHS-compliant development platform uses Microchip’s SAMD20 series micro-controller and UPD350 Type-C™ USB Power Delivery (PD) Transceiver. It also supports Microchip’s PD3.0 compliant UPD301B/C standalone Type-C™ PD controller. Powered by the highly configurable PSF software stack, this kit can enable enable both simple designs for quick time to market and unique designs for a differentiated customer experience.

The PSF software stack is a full featured PD3.0 implementation. Software registers enable customization of virtually all features. Status registers provide a method of reporting to host software applications, which can run co-resident with PSF or on an external system controller. Control registers allow modification of stack operation based on system requirements. This allows designers to create a unique customer experience and differentiates products from other PD implementation. Flexibility in I/O assignment and I2C commands insure compatibility with a large range of power supply architectures.

Package Contents
  • One USB Power Delivery Software Framework Evaluation Board (EVB-PSF)
  • Two vertical mount One-Hot PM-PDs (PMPD-VM-HOT)

Documentation


Software


Conformity Documents




Silicon Products

Product
Title
Product
Title
UPD350 USB Type-C® Power Delivery Controller UPD350 USB Type-C® Power Delivery Controller
UPD301B USB-C® PD Charge-only Controller UPD301B USB-C® PD Charge-only Controller
UPD301C USB Type-C® Power Delivery Controller UPD301C USB Type-C® Power Delivery Controller