The PIC32 WFI32E Curiosity Board is an easy-to-use evaluation tool to evaluate the performance of WFI32E01PC Wi-Fi MCU module, which contains the PIC32MZW1, a highly integrated IoT system core supporting smart Wi-Fi functionalities and a premium MCU. The board is a full functional development platform that supports system level prototyping design and IoT cloud connectivity with voice control enablement.
This board connects your embedded application to cloud IoT platforms such as AWS and Azure.
There are various types of on-board connecting header for users to build up their applications by connecting to various types of add-on boards such as Microchip’s XPRO boards. Users can also expand its functionality through MIKROE mikroBUS™ Click board™ add-on boards. Evaluate the performance of self-capacitance touch (robust, water tolerant to the highest extent) by adding the QT7 Xplained Pro Extension Kit development board.
The PIC32 WFI32E Curiosity Board has the PICkit On-board (PKOB) debugger based on a PIC24FJ256GB106 USB Microcontroller. Additionally, it supports external debuggers, such as MPLAB REAL ICE, MPLAB ICD 3 by connecting to the ICSPTM header.
Getting Started Guide: PIC32MZW1 WFI32 Curiosity Board Out of the Box Demo
Includes PIC32 WFI32E Curiosity Board and power cable.
Title
|
|||
---|---|---|---|
PIC32 WFI32E Curiosity Board User's Guide | PDF | HTML | ||
PIC32MZ W1 Software User Guide | Download | ||
Getting Started with WFI32E01 Module | Link | ||
WFI32E01 Carrier Board PCB Design Documents Rev 4.0 | Download | ||
PIC32 WFI32E Curiosity Board PCB Design Documents Rev4.0 | Download | ||
Amazon Frustration Free Setup for PIC32MZ-W1 and WFI32E01 | Link | ||
WFI32-IoT Board Azure Plug-and-Play Demo | Link |
Title
|
Date
|
Document Category
|
|
---|---|---|---|
Introduction to MPLAB X IDE and MPLAB Harmony v3 for Atmel Studio and ASF users | 08 Jan 2020 | Link | Application Notes |
Product |
Title |
Product |
Title |
---|---|---|---|
PIC32MZ1025W104132 | MIPS32® M-Class Wi-Fi® MCU SoC With Industry-Leading, Low-Power Connectivity and High-Performance Crypto Acceleration | PIC32MZ1025W104132 | MIPS32® M-Class Wi-Fi® MCU SoC With Industry-Leading, Low-Power Connectivity and High-Performance Crypto Acceleration |
WFI32E01PC | Global Regulatory Certified, RF Ready, Compact Wi-Fi® MCU Module With PCB Antenna and Trust&GO Security | WFI32E01PC | Global Regulatory Certified, RF Ready, Compact Wi-Fi® MCU Module With PCB Antenna and Trust&GO Security |
WFI32E01PE | Global Regulatory Certified RF Ready Wi-Fi® MCU Module With PCB Antenna | WFI32E01PE | Global Regulatory Certified RF Ready Wi-Fi® MCU Module With PCB Antenna |
WFI32E01UC | Global Regulatory Certified RF Ready Wi-Fi® MCU Module With U.FL Connector and Trust&GO Security | WFI32E01UC | Global Regulatory Certified RF Ready Wi-Fi® MCU Module With U.FL Connector and Trust&GO Security |
WFI32E01UE | Global Regulatory Certified RF Ready Wi-Fi® MCU Module With U.FL Connector | WFI32E01UE | Global Regulatory Certified RF Ready Wi-Fi® MCU Module With U.FL Connector |