We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DT100118

MCP1012 1W EVALUATION BOARD


• High Voltage Start-Up (rated 500V/700V)
• Internal Open-Loop, Peak Current Mode, Current Regulator for Start-Up
• Current Regulator Constant 21 μs OFF Time
• Programmable Low Frequency Oscillator (LFO) Period
• Cycle-by-Cycle Current Limiting
• Protection against Continuous Conduction Mode (CCM) of Operation
• Able to Accept External PWM Commands from a Secondary-Side Controller via Isolator (Optocoupler or Pulse Transformer)
• Under-Voltage Lockout (UVLO) and Over-Voltage Lockout (OVLO) Protections
• Sleep and Wake-Up Commands
• Robust Gate Driver, able to drive 2.2 nF Load at 65 kHz
• Overtemperature Protection (Thermal Shutdown)
• Package: 7-Lead SOIC
• Environmentally Friendly, EU RoHS Compliant, Pb-Free

Overview


The DT100118 is a simple evaluation development tool for the MCP1012 that allows functional evaluation. The MCP1012 is a primary-side controller that starts an off-line Flyback Converter working in conjunction with a Secondary-Side Controller. The Secondary-Side Controller can be a Microchip Digitally-Enhanced Power Analog (DEPA) device, a PIC-based digital controller, or other. The Secondary-Side Controller’s PIC resources can be made available and interactive to the Application (load) since being located on the isolated side of the power supply.
Package Contents
1 x MCP1012 1W Evaluation Board
1 x Jumper-Pin

Documentation


Title
Document Id
MCP1012 1W Demo Board User Guide Download 9305061e-6d98-4351-94d4-ddf80e257f4f
DT100118-Schematic Download 33c4d750-0c41-464f-9383-5879ef2b2b1d
DT100118-Gerbers Download de963f28-9464-4b77-a0ce-e54278aabae3
DT100118-BOM Download 5ab1f075-1d38-4a73-9da6-9687b04972e1