We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM320119

SAM D21 CURIOSITY NANO EVALUATION KIT

 
The highlights for the Curiosity Nano Board supporting SAMD21G17D Microcontroller - 
  • ARM® Cortex®-M0+ based Flash Microcontroller
  • Yellow User LED
  • On-Board Debugger
    • Board Identification in MPLAB X IDE
    • One Green Power LED and Status LED
    • Programming and Debugging
    • Virtual COM port (CDC)
    • One Logic Analyzer (DGI GPIO)
  • USB Powered
  • Adjustable Target voltage

Overview


The SAM D21 Curiosity Nano Evaluation Kit is a hardware platform to evaluate the SAMD21G17 microcontroller (MCU). It is supported by the MPLAB® X Integrated Development Environment (IDE) and MPLAB Harmony v3 software development framework. The evaluation kit is compatible with the Curiosity Nano Base board (Part Number - AC164162) which allows you to quickly scale and prototype your next innovative design using the SAMD21G17 MCU.

Documentation


Title
Document Id
SAM D21G17D Curiosity Nano User Guide Download c7ab607c-8030-40cb-9d16-ecc0cdc7f5b4
SAMD21 Curiosity Nano Evaluation Kit Design Documentation Download cd9670f4-982b-4c63-9d95-82637c7d7fb3
Create a new MPLAB Harmony v3 project using MCC Link 83f5777c-c1e2-4114-b254-b65c996db863
Update and Configure an Existing MHC-based MPLAB Harmony v3 Project to MCC-based Project Link 9bb2a830-5f93-4134-895c-d9e1da251dd1
How to Build an Application by Adding a New PLIB, Driver, or Middleware to an Existing MPLAB Harmony v3 Project Download 6fe92746-332d-4689-bcbe-e4bc6bff1679
SAM D21 Amazon Alexa Connect Kit User Guide Link 7246ccc0-2d49-4fa2-b1a6-6489c6fce319
Application migration from 8-bit AVR (MCC) to 32-bit SAM D21 (MHC) Link 38693f7b-9337-461d-bc07-1e505364dc73
Application migration from 8-bit PIC18F (MCC) to 32-bit SAM D21 (MHC) Link cbec52c5-67b1-4af1-8ddb-542a28065fbd
How to Use the MPLAB Data Visualizer with 32-bit MCU-based Curiosity Nano Evaluation Kits Download c3337ccc-e4c7-4295-bf4e-e126d2ad667b
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15

Application Notes


Title
Date
Document Category
SAM D21 Curiosity Nano: MPLAB Harmony v3 PLIBs Setup and Evaluation 29 Jul 2020 Link Application Notes

Software


Title
Date
Amazon Alexa Connect Kit (ACK) SDK port, Smart Applications and Over the Air (OTA) firmware upgrade on SAM D21 Curiosity Nano 18 Mar 2022 Link
Location Tagged SOS Application on SAM D21 Curiosity Nano and Nano Base for Click boards 18 Mar 2022 Link
Fitness Tracker Application on SAM D21 Curiosity Nano Evaluation Kit and Nano Base for Click boards 18 Mar 2022 Link
BLE based Weather Station and Motion Sensor Application on SAM D21 Curiosity Nano and Nano Base for Click boards 18 Mar 2022 Link
Getting Started Application on SAM D21 Curiosity Nano Evaluation Kit 18 Mar 2022 Link
More application demos on SAM D21 Curiosity Nano Evaluation Kit and other Development Boards/Kits having the same part number (ATSAMD21G17D) 18 Mar 2022 Link