We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: DM320111

SAMR34 XPLAINED PRO EVALUATION KIT


  • FCC, ISED and RED certified LoRa development board
  • Features ultra-low power ATSAMR34J18B LoRa device with support for 862 - 1020 MHz Frequency Operation
  • Chip-down package provided for easy reference design access
  • On-board debugger (EDBG) eliminates the need for external debugger
  • Two extension headers for signal breakout and expansion boards
  • On-board power management system with current monitoring
  • XPRO current measurement system data visualizer support
  • On-board TCXO for optimal performance at long range
  • SMA RF Antenna Port with External Whip Antenna Included
  • Manual Reset Button and GPIO Button
  • Indicator LEDs for Status and Power
  • Auxiliary 10-Pin Cortex Programming Header
  • Supported by Studio 7 Integrated Development Platform and software examples in Advanced Software Framework (ASF)

Overview


The SAM R34 Xplained Pro is a hardware platform designed to evaluate the SAM R34 family of LoRa®  devices.

This FCC, ISED and RED certified board is not only an evaluation platform but also an excellent reference design for developing SAMR34 based LoRa end-node applications.

This kit is supported by the Atmel Studio, an integrated development platform, which provides predefined application examples. The kit also provides easy access to various features of the ATSAMR34J18B device and offers additional peripherals to extend the features of the board and ease the development of custom designs.

Reference links

  • To get started with software development, download and install Atmel Studio 7 
  • For software examples, update to ASF 3.44 and above. For more information about ASF v3, click here.
  • To access SAM R34 Xplained Pro Design documentation, refer to SAM R34 Chip-down design package in the documents section on the SAM R34/35 product pages

SAM R34/35 SiP devices come in six device variants with different memory/interface options. For more information on specific SAM R34/35 device variants, refer to the product variant below.

ATSAMR34J18
ATSAMR34J17
ATSAMR34J16
ATSAMR35J18
ATSAMR35J17
ATSAMR35J16

 

Package Contents

SAM R34 Xplained Pro Development Board

Whip Antenna 

Four standoffs

 

Documentation


Title
Document Id
SAM R34 Xplained Pro User Guide PDF | HTML d399e4c6-6c95-4215-8b71-33d8c9353963
SAM R34 MLS Getting Started Guide PDF | HTML f60f019c-9411-4c3a-a8ff-c4f5352e1328
SAM R34-R35 Microchip LoRaWAN Stack Software API Reference Manual PDF | HTML d1d38aeb-a88c-408d-bd1d-f52e9cd47fe5
SAM R34 Xplained Pro Europe Certification Reports Download a34f1fd3-c446-4d1d-91eb-6c22776529b5
SAM R34 Xplained Pro FCC Grant of Equipment Authorization Download 844646b3-de7e-4cc0-9a0d-1e4fc1840d86
SAM R34-R35 Low Power LoRa Sub-GHz SiP Datasheet Download 4f08750b-a303-4828-aeb2-5e79feb7da77
SAM R34 Xplained Pro Canada ISED Certification Download bb1b503c-4fb4-43ec-ad18-e354cc5923ad
SAMR34-XPRO Quick Start Guide Download ba8732f2-d33f-4f18-b59c-02f354ff14a4
SAMR34 IC Reference Design Package Download 36c4472a-93aa-4ca6-8beb-446eba53d4b1

Software


Title
Date
SAMR34 + ECC608a Secure LoRa End Node Software Code Example Download 28 Jan 2019

Additional Resources


Design guidelines

To get started with software development, download and install Atmel Studio 7
For software examples, update to ASF 3.44 and above in Atmel Studio. For more information about ASF v3, click here.
To access SAM R34 Xplained Pro design documentation, refer to SAM R34 chip-down design package in documents section on SAM R34/35 product pages