PIC32MZ EMBEDDED CONNECTIVITY WITH FPU (EF) STARTER KIT | Microchip Technology

Part Number: DM320007

PIC32MZ EMBEDDED CONNECTIVITY WITH FPU (EF) STARTER KIT

The board features two Mini-B USB ports, one for debugging and one for USB-toUART
or I2C™ communications, a Standard-A USB port for the embedded host,
and a Micro-AB USB Host/Device/OTG port. The PHY daughter board features an
RJ-45 Ethernet port for network connectivity.

Overview


The PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Starter
Kit (DM320007 for non-Crypto development or DM320007-C for Crypto
development) provides a low-cost method for the development and testing of USB
and Ethernet-based applications with PIC32MZ EF family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II

Documentation


Application Notes


Software