We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: DM182026

MPLAB® XPRESS PIC18F46K42 EVALUATION BOARD


Integrates seamlessly with MPLAB Xpress cloud-based IDE and MPLAB Code Configurator for the quickest development cycle

On-Board PIC18F46K42 MCU Application Processor

Integrated Drag-and-Drop Programmer with USB Interface- no drivers required!

Compact footprint offers flexibility during prototyping phase


Visit our MPLAB Xpress Cloud-based IDE homepage to Login and for all other relevant information.

Overview


Development with the PIC18F K42 product family has never been easier! This Xpress board grants full access to a family of MCUs with a rich set of core independent peripherals, large Flash/RAM/EEPROM memories and a host of low power features that easily and rapidly enable a complex set of functions required by many of today's embedded control applications.

Xpress Your Creativity

Brilliant ideas are fleeting. As soon as they are recognized, they must be captured quickly, and made real with the highest possible urgency. In embedded design, the creative process is often blunted by the massive array of choices required to simply begin the development cycle. The tasks of selecting a target MCU, finding the appropriate tool chain, and setting everything up on your PC can keep your best ideas from becoming great products. The MPLAB Xpress PIC18F46K42 Evaluation Board (DM182026) was designed with a single objective – to help your ideas take the shortest journey from imagination to reality.

Crafted for Cloud-Based Development


The MPLAB Xpress PIC18F46K42 Evaluation board offers seamless integration with our software tool chain, including the MPLAB Xpress cloud-based IDE. MPLAB Xpress is an online development environment that contains the most popular features of our award-winning MPLAB X IDE. This simplified & distilled application is a faithful reproduction of our desktop-based program, which allows users to easily transition between the two environments.

Code examples click here


Drag-and-Drop Programming


Programming the MPLAB Xpress PIC18F46K42 Evaluation Board is quick and easy. We’ve integrated a unique drag-and-drop programmer for compatibility with almost any USB-connected PC, laptop, or tablet. The MPLAB Xpress Evaluation board connects to your PC as a USB Flash drive, so no drivers are needed. Programming of the target device is completed in microseconds, with no waiting.

Package Contents

MPLAB Xpress PIC18F46K42 Evaluation Board

Documentation


Title
Document Id
Getting Started Using 8-bit MCUs in the MPLAB Xpress Ecosystem User's Guide Download 237d228b-8662-453c-b372-36bd1a519877
MPLAB Xpress Evaluation Board User Guide Download b0467738-dba4-48ab-afc0-7b23a8737f28
MPLAB® Xpress Quick Start Guide for MPLAB Xpress Evaluation Boards Download b1fe8c3d-7ce6-43e5-9eaa-4d768e1c5093
PIC18 "K42 Microcontroller Family Sell Sheet Download 3392549d-1f05-46cd-a63f-91474addf82e