We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
0
$0.00
Item Qty
Your cart is empty.

Part Number: DM164147

CIP HYBRID POWER STARTER KIT


Features

  • PIC16F1779 CIP Hybrid Power Microcontrollers
  • One Power On LED and Two Status LEDs
  • One mechanical user switch
  • Onboard debugger
    • Board identification in Microchip MPLAB X
    • One green power and status LED Programming and debugging
    • Virtual COM port (CDC)
    • One logic analyzer channel (DGI GPIO)
  • I2C Bridge Support
  • Nominal Operating Conditions:
    • Input Voltage: +9V DC
    • Output Voltage: +3.3V
    • Max. Output Current: 8A
    • Max. Output Power: 25W
  • Absolute Maximum Ratings
    • Input Voltage: +6 ... +16V DC
    • Output Voltage: +0.5 ... +5V
    • Output Current: 8A
    • Output Power: 30W
  • Efficiency: 94.4% at 65% Load
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The CIP Hybrid Power Starter Kit is a hardware platform designed to demonstrate the flexibility of Microchip’s CIP Hybrid Power microcontroller as used in an SMPS application.

The board incorporates the PIC16F1779 as the freely programmable PMIC device of a Synchronous Buck Converter.

The Synchronous Buck Converter on the board accepts input voltages ranging from 6V to 16V and delivers an output voltage of 3.3V with a maximum load current of 8A. The output of the power supply is rated for maximum 25W.
 
Package Contents

One CIP Hybrid Power Starter Kit

Documentation


Title
Document Id
release_notes_smps_power_library_v1_4_0 Download ad18943f-d419-4ed8-a6f1-3f42ff09a974
MPLAB Code Configurator SMPS Library User's Guide Download 3986940f-8b1e-4eb4-bb23-5a2cfb9b086d
CIP Hybrid Power Starter Kit User's Guide Download 5763b3f0-8345-4625-ae06-eea8f7d5c6f7
CIP Hybrid Power Starter Kit Design Documentation Download aeacb574-ac5a-4161-bce2-764f41ebdf72
CIP Hybrid Power Starter Kit Schematics Download 902b2849-3622-4669-aa70-ba92fe9d1be3

Application Notes


Title
Date
Document Category
Core Independent Feed-Forward Function for Voltage Mode Control 01 Aug 2019 Link Application Notes

Software


Title
Date
SMPS Power Library 1.4.0 Download 25 Sep 2020 Link
MINDI simulation files for CIP Hybrid Power Kit Download 13 Sep 2019