We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: DM164139

915 MHZ RN2903 LORA TECHNOLOGY MOTE


  • 915 MHz High-Frequency SMA Connector
  • USB Mini-B Connector
  • PIC18LF45K50 8-bit MCU
  • Mote ICSP Programming
  • LCD Display
  • S1 & S2 Switches (for Menu Navigation)
  • Ambient Light Sensor
  • Linear Active Thermistor (MCP9700T)
  • LDO Regulator (MCP1825S)
  • Descriptive LEDs, (2) Controlled by PIC18, (2) Controlled by Module
  • (2) AAA Battery Pack
  • Battery Power Switch
  • Alternative Power Supply Through Hole Connectors

Overview


The RN2903 LoRa® Mote is a LoRaWAN™ Class A end-device based on the RN2903 LoRa modem. As a standalone battery-powered node, the Mote provides a convenient platform to quickly demonstrate the long-range capabilities of the modem, as well as to verify inter-operability when connecting to LoRaWAN v1.0 compliant gateways and infrastructure.

The Mote includes light and temperature sensors to generate data, which are transmitted either on a fixed schedule or initiated by a button-press. An LCD display provides feedback on connection status, sensor values and downlink data or acknowledgements. A standard USB interface is provided for connection to a host computer, providing a bridge to the UART interface of the RN2903 modem. As with all Microchip RN family of products, this enables rapid setup and control of the on-board LoRaWAN protocol stack using the high level ASCII command set.
Package Contents
  • RN2903 LoRa® Technology Mote
  • SMA Antenna
  • USB (standard-A to mini-B) cable
  • Info Sheet
  • Pack List

Documentation


Title
Document Id
LoRa Technology Mote User's Guide Download e5f438ff-6986-44c2-9e97-8ee85c2f3be2

Software


Title
Date
LoRa Technology Mote (OLED version) Source Code Download 08 Jun 2016
LoRa Technology Mote (LCD version) Source Code Download 08 Jun 2016