We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
0
$0.00
Item Qty
Your cart is empty.

Part Number: DM163022-1

PICDEM 2 PLUS


  • Demonstration program displaying a real time clock, ambient temperature and much more
  • A demonstration program loaded on the installed PIC16F1937 (40-pin) MCU
  • Sample kit with PIC16F1827 (18-pin), PIC16F1936 (28-pin) and PIC18F46K22 (40-pin) MCUs
  • Source code for all programs
  • Generous prototyping area

 

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The PICDEM 2 Plus board demonstrates the capabilities of Microchip’s 8-bit microcontrollers, specifically, 18-, 28- and 40-pin PIC16FXXX, PIC16F1XXX, and PIC18 devices.

It can be used as a standalone demonstration board with a programmed part. Alternatively, it can be used with an in-circuit emulator (for example, MPLAB® Real ICETM) or with an in-circuit programmer/debugger (such as MPLAB® ICD 3 or PICkitTM 3). Microchip offers a bundle of the PICDEM 2 PLUS and the MPLAB® ICD 3, called the MPLAB® ICD 3 Evaluation Kit (with PICDEM 2 Plus), product number DV164036. Sample programs are provided to demonstrate the unique features of the supported devices.

Newer version development tools are available now. Please consider Explorer 8 Development Board (DM160228) for new designs


      Key Components

  • LCD display
  • Piezo buzzer
  • Temperature Sensor
  • 4x LEDs
  • Microchip TC74 thermal sensor
  • 32K x 8 Serial EEPROM
  • 5 kΩ pot for devices with analog inputs
  • On-board external oscillators
  • Three pushbutton switches for external stimulus and reset
  • Works off of a 9v battery or DC powerpack

    Connectivity options
  • Programmer/debugger connectivity using MPLAB ICD 3, MPLAB Real ICE and PICkit 3
  • PICkitTM Serial Connector for analysis of serial communications peripherals such as SPI or I2C
  • Active RS 232 port
  • Expansion

Header for PICtailTM daughter card connectivity, or for user access to MCU pins

Documentation


Title
Document Id
PICDEM 2 Plus Demonstration Board User's Guide Download c3b02d5c-321f-446a-987f-4cbccfac55de
PICDEM 2 Plus Demo Board Source Code Download 2b6ad59c-ea41-46f3-9319-d0440b6eeeaa
PICDEM 2 Plus Sample Files Download 97a3d057-8387-4264-9e85-513d6985b708
PICDEM 2 Plus User's Guide (Old version: DM163022) Download f83e103f-2190-4613-8d2c-75fc63237776
PICDEM 2 Plus Schematics (Old version: DM163022) Download e4fa1a1a-fdf9-4031-9b09-13a2285c2b1f
PICDEM 2 Plus sample files (Old version: DM163022) Download 4ad4c2a3-3cee-4c5e-9e01-072671d77095
PICDEM 2 Plus Bill of Materials and Schematics Download 2d0b5f87-ffe3-46d3-88db-483040e7d633