The SMART SAMB11 Xplained Pro evaluation kit is a hardware platform to evaluate the ATSAMB11-MR510CA module for a complete Bluetooth Smart application on a ARM® Cortex®-M0 based MCU. The ATSAMB11-MR510CA module is based on s industry leading lowest power Bluetooth Low Energy 4.1 compliant SoC, ATSAMB11 with 256KB of integrated flash.
Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAMB11-MR510CA BLE module and explains how to integrate the device in a custom BLE application. The Xplained Pro evaluation kits include an on-board Embedded Debugger and no external tools are necessary to program or debug the ATSAMB11-MR510CA BLE module. The Xplained Pro extension kits offers additional peripherals to extend the features of the board and ease the development of custom designs.