The MCP9600 Evaluation Board is used to digitize the Thermocouple EMF voltage to degree Celsius with +/-1C accuracy. Users can easily evaluate the all device features using a Type K thermocouple. The device also supports Types J, T, N, E, B, S and R. Each of these types are evaluated by replacing the Type K Thermocouple connector with the corresponding connectors (not included).
In addition, evaluation board connects to PC via USB interface. Temperature can be data-logged using Microchip Thermal Management Software Graphical User Interface (GUI).
Title
|
|||
---|---|---|---|
MCP9600 Thermocouple IC User's Guide | Download | ||
MCP9600 Evaluation Board (ADM00665) Design Files | Download | ||
MCP9600 Evaluation Board (ADM00665) Gerbers | Download | ||
MCP9600 Evaluation Board (ADM00665) Layouts | Download | ||
MCP9600 Evaluation Board (ADM00665) Schematics | Download | ||
MCP9600 Evaluation Board (ADM00665) BOM | Download | ||
MCP9600 Evaluation Board (ADM00665) 3D PDF | Download | ||
MCP96XX0X Data Sheet | Download |
Title
|
Date
|
||
---|---|---|---|
Thermal Management Utility | Download | 27 Sep 2024 |