We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: AC320007

MAXTOUCH® CURIOSITY PRO BOARD


• Display
   -3.5 inch Display module
   -ILI9488 LCD Driver
   -320x480 Resolution
   -30ms Max Response time
   -White Backlight
   -Parallel interface (up to 18-bit)
   -Parallel RGB interface
   -3- and 4-wire SPI interface
• Touch
   -Projected Capacitive Multi touch Controller
   -maXTouch™ capacitive touch screen controller
   -Supports up to 4 touches
• Cover Panel
   -1.1mm Soda Lime Glass
• Xplained Pro hardware identification system

 

Overview


The maxTouch Curiosity Pro (AC320007) is an extension board for the Xplained Pro evaluation platform and Curiosity family of development boards. It has a 320 × 480 RGB LCD and a capacitive touch sensor with a maXTouch touchscreen controller, which enable you to create Graphical User Interface (GUI) applications on an LCD. You can use the DIP switch to select different interfaces- such as 3-wire and 4-wire SPI, parallel and RGB parallel interface mode-to control the LCD.

 

 

Documentation


Title
Document Id
maxTouch Curiosity Pro User's Guide Download d54b7e59-e70f-4ac5-ab6f-4d51fa4acb2e