We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC320004-7

AC320004-7 - KSZ8863 ETHERNET PHY DAUGHTER BOARD


The features of the KSZ8863 Daughter Board include:

    • RMII interface with MDC/MDIO management interface for register configuration
    • Fast start-up and link
    • Loopback modes for diagnostics
    • Integrated 3-Port 10/100 Managed Switch with PHYs
    • IEEE 802.1q VLAN Support
    • Optional SPI interface
    • Compliant with IEEE 802.3u standard

Overview


The KSZ8863 Daughter Board (AC320004-7) enables Ethernet communication with a variety of Microchip starter kits.

This daughter board is designed specifically to be used with the PIC32 Ethernet Starter Kit II (DM320004-2) or the PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Starter Kit (DM320007).

It can also be used with other Microchip's development hardware.

Documentation


Title
Document Id
KSZ8863 Daughter Board Information Sheet Download 27ccc635-011c-4fb8-aaf4-21afca429b54
KSZ8863 Altium CAD Files Download 4c157847-a954-4ec2-bd5f-89ae8146d9ed

Silicon Products

Product
Title
Product
Title
KSZ8863 3-Port 10/100 Managed Ethernet Switch with Fiber Support KSZ8863 3-Port 10/100 Managed Ethernet Switch with Fiber Support