We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
0
$0.00
Item Qty
Your cart is empty.

Part Number: AC320004-5

AC320004-5 - KSZ8041 PHY DAUGHTER BOARD


Features of the KSZ8041 PHY Daughter Board includes:
• RMII interface with MDC/MDIO management interface for register configuration
• Single-Chip 10BASE-T/100BASE-TX Physical Layer Solution
• Fully compliant to IEEE 802.3u standard
• Low-power CMOS design, power consumption of <180 mW
• HP Auto MDI/MDI-X for reliable detection and correction for straight-through, and crossover cables with disable and enable options
• Robust operation over standard cables

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The KSZ8041 PHY Daughter Board (AC320004-5) enables Ethernet communication with a variety of Microchip starter kits. This daughter board is designed specifically to be used with the PIC32 Ethernet Starter Kit II (DM320004-2) or the PIC32MZ Embedded Connectivity with Floating Point Unit(EF) Starter Kit (DM320007); however, it can also be used with other Microchip development hardware.

Documentation


Title
Document Id
KSZ8041 PHY Daughter Board Information Sheet Download aa22f32c-1e54-43a5-a497-40507c031a83

Silicon Products

Product
Title
Product
Title
KSZ8041 10BASE-T/100BASE-TX Physical Layer Transceiver KSZ8041 10BASE-T/100BASE-TX Physical Layer Transceiver