We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
0
$0.00
Item Qty
Your cart is empty.

Part Number: TC2030-MCP-NL

TAG-CONNECT IN-CIRCUIT CABLE NO LEGS


  • ZERO Cost per Board
  • No mating connector required on PCB
  • Tiny footprint
  • High Reliability Pogo Spring Pins for Secure Connection
  • Rugged Design for Highly Repetitive Use
  • Designed so it can only be inserted the correct way round
  • Two versions both designed to cut your costs, save you time, and save space on your PCBs
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


Tag-Connect cables provide a simple, reliable means of connecting Debuggers and Programmers or other test equipment to your PCB’s while lowering board costs and facilitating efficient production programming.

Tag-Connect uses a specially designed (Patent Pending) connector which eliminates the need for putting a programming header or other mating connector on every PCB. Instead, Tag-Connect uses tried and tested spring-pins rated for 100,000 operations to make a secure connection to a special footprint pattern of pads and locating holes on your PCB. The footprint can take up as little board space as 0.02 square inches (about the space needed for a couple of 0805 SMT resisitors) which means you can locate the footprint right next to the MCU if desired.
Package Contents
Tag-Connect cables provide a simple, reliable means of connecting Debuggers and Programmers or other test equipment to your PCB’s while lowering board costs and facilitating efficient production programming.

Tag-Connect uses a specially designed (Patent Pending) connector which eliminates the need for putting a programming header or other mating connector on every PCB. Instead, Tag-Connect uses tried and tested spring-pins rated for 100,000 operations to make a secure connection to a special footprint pattern of pads and locating holes on your PCB. The footprint can take up as little board space as 0.02 square inches (about the space needed for a couple of 0805 SMT resisitors) which means you can locate the footprint right next to the MCU if desired.

Documentation


Title
Document Id
TC2030-MCP-NL PCB Footprint (no legs) Download 05c04f55-f5db-45e0-af42-3bd1547ba1e5

Additional Resources


Additional Information

Tag-Connect No-Legs cable (TC2030-MCP-NL) works like this:

The three locating pins align the connector’s pins with the pads on the PCB also ensuring the connector can’t be located the wrong way around. The connector is hand held to the board while a fast programming operation takes place making for a very efficient production programming operation. The connector’s steel pins can also be soldered to the board (stainless-steel soldering flux might be needed) for a semi-permanent debugging connection and other means of holding it in place are also available.