We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-LAN9500A-LC

LAN9500A HIGH-SPEED USB 2.0 TO 10/100 ETHERNET CUSTOMER EVALUATION BOARD DONGLE


  • The EVB-LAN9500A-LC provides fully integrated Ethernet and USB ports via the onboard RJ45 and USB Type A connectors.
  • The onboard 256x8 EEPROM is used to load the EVB-LAN9500A-LCs USB configuration parameters and MAC address.
  • LAN9500A software drivers are available for Windows XP, Windows Vista, Mac OSX, Linux, and Win CE.

Overview


The EVB-LAN9500A-LC is an Evaluation Board EVB that utilizes the LAN9500A to provide a fully functional, bus-powered USB to Ethernet interface. The EVB-LAN9500A-LC provides fully integrated Ethernet and USB ports via the onboard RJ45 and USB Type A connectors. The onboard 256x8 EEPROM is used to load the EVB-LAN9500A-LCs USB configuration parameters and MAC address. LAN9500A software drivers are available for Windows XP, Windows Vista, Mac OSX, Linux, and Win CE. Additional manufacturing and diagnostic tools are available for debugging and external EEPROM configuration. For complete details, refer to the LAN9500A Software User Manual.

Documentation


Title
Document Id
EVB-LAN9500A-LC Evaluation Board Gerber Files Download 2dfd2761-9240-4890-9f70-c4e3164192dd
EVB-LAN9500A-LC Evaluation Board Design Files Download eea87e02-f74b-449b-80eb-4cec90aca960
EVB-LAN9500A-LC Evaluation Board Schematics Download 8f4aaff8-1770-45fb-929f-252c81d2bb9f
EVB-LAN9500A-LC Evaluation Board Bill of Materials Download 02b68f9c-0ec5-4946-b494-830c8c3a3e6c
EVB-LAN9500A-LC Evaluation Board User's Guide Download 38cb8c59-9043-4677-8be6-98231d0d5510

Silicon Products

Product
Title
Product
Title
LAN9500A USB 2.0 to 10/100 Ethernet Bridge LAN9500A USB 2.0 to 10/100 Ethernet Bridge