We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-LAN9355

EVB-LAN9355 - LAN9355 - 3-PORT 10/100 MANAGED ETHERNET SWITCH WITH DUAL MII/RMII/TURBO MII


  • The EVB-LAN9355- supports two Integrated PHY's via on board RJ45 Connectors.
  • The EVB-LAN9355-supports Dual MII/RMII/Turbo MII or Single RMII
  • Option for onboard Fiber Interface via SFP module
  • The onboard EEPROM to configure the Switch configuration

Overview


The EVB-LAN9355 is an Evaluation Board that utilizes the LAN9355 to provide a fully functional three-port Ethernet Switch with Single RMII or Dual MII/RMII/Turbo MII Interface . The EVB-LAN9355 provides two fully integrated MAC/PHY Ethernet ports Port 1 & 2 via on-board RJ45 connectors. Port 0 provides two MII port connectors which support the following: An external MII-/RMII-/Turbo MII-capable MAC with LAN9355 in PHY mode, via the on-board 40-pin male MII connector, an external MII-/Turbo MII-capable PHY with LAN9353 in MAC mode, via the on-board 40-pin female MII connector.

Documentation


Title
Document Id
LAN9355 Evaluation Board Schematics, DSN Download 3bc8b457-875f-4c80-ac2d-c2c160b04e1b
LAN9355 Evaluation Board Schematics, PDF Download 4e8ca65a-340c-4e39-8b6f-46c73d26ed23
LAN9355 Evaluation Board BOM Download 76aec5f5-3759-48a6-97e7-06323236605f
LAN9355 Evaluation Board Gerber Files Download 2fdd9819-ae7c-40f2-bd84-411897fa97b4

Silicon Products

Product
Title
Product
Title
LAN9355 3-Port 10/100 Managed Ethernet Switch with Dual MII/RMII/Turbo MII LAN9355 3-Port 10/100 Managed Ethernet Switch with Dual MII/RMII/Turbo MII