The EVB-LAN9252-HBI supports two Integrated PHY's via on-board RJ45 Connectors.
The EVB-LAN9252-HBI supports HBI , SPI and SQI based PDI configurations with onboard PIC32MX and option to plug-in third part SOC's like Beagle Bone Black
Option for onboard Fiber Interface via SFP module
The onboard EEPROM to configure the EtherCAT slave configuration
https://www.microchipdirect.com
No Products Found
Part Number: Quantity: Price per Unit (in USD): Total Amt:
Overview
This product is no longer available for sale. The LAN9252 HBI board addresses our customers requests for a standalone platform to develop an EtherCAT slave device with PIC32 or other SoC. This board offers flexibility to explore different host bus interfaces. We allow for dual network connections to RJ45 sockets or can optionally fit optical interfaces to accommodate fiber via an SFP module. This board is delivered in basic DIGIO mode and on power-up will appear to a host as an EtherCAT slave. The designer has freedom to develop further using PIC32MX
To view this video, please click manage cookies below and accept functional cookies.