We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: EVB-LAN9252-DIGIO

LAN9252 – ETHERCAT DEVICE CONTROLLER EVALUATION KIT WITH DIG-IO PDI INTERFACE


  • The EVB-LAN9252-DIGIO supports two Integrated PHY's  via on board RJ45 Connectors.
  • The EVB-LAN9252-DIGIO supports Various DIG-IO PDI configurations with onboard jumper for configuring the Inputs and LED's for Outputs  
  • Option for onboard Fiber Interface via SFP module
  • The onboard EEPROM to configure the EtherCAT salve configuration  

Overview


The LAN9252 DIGIO board satisfies the demand for hardware only EtherCAT devices, and achieves this using LAN9252. We expose the DIGIO interface together with control signals and can operate without an attached MCU. The board allows for dual network connections to RJ45 sockets or can optionally fit optical interfaces to accommodate Fiber via an SFP module. This board is delivered pre-configured and on power-up will appear to a host as an EtherCAT device.

Documentation


Title
Document Id
EVB-LAN9252-DIGIO User's Guide Download 48a66e38-b914-411c-a6c6-e48344f908ed
EVB-LAN9252 DIGIO Board Design Files DSN Rev B Download 85d2b62c-4d22-40f0-af25-9fb235bde68e
EVB-LAN9252-DIGIO BOM Download 01d02f99-8ce7-4004-bcf0-9ddfc9c09aee
EVB-LAN9252 DIGIO Schematics Rev B Download 349af508-79bb-43a2-98e7-40b30f998a6a
EVB-LAN9252-DIGIO Gerber Download 1d2b2eff-54bd-4ad2-af22-9b2be3711574

Silicon Products

Product
Title
Product
Title
LAN9252 EtherCAT controller with dual integrated Ethernet PHYs LAN9252 EtherCAT controller with dual integrated Ethernet PHYs