We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM320103

CURIOSITY PIC32MX470 DEVELOPMENT BOARD

1. PIC32MX470F512H 32-bit microcontroller (120MHz CPU, 512KB Flash, 128KB RAM , Full Speed USB and multiple expansion options)
2. Two mikroBUS™ sockets to expand the functionality using MIKROE Click board™ add-on boards.
3. X32 header for audio I/O using Microchip audio daughter boards.
PIC32 Audio Codec Daughter Card - AK4642EN (AC320100)
4. BM64 Bluetooth v4.2 Stereo Audio module footprint for Bluetooth connectivity.
5. GPIO expansion header.
6. Debug USB connector for programming/debugging.
7. Target USB connector for PIC32 USB connectivity (Device/Host mode).
8. Header for external 5V input.
9. Three LEDs.
10. RGB LED.
11. One User and Reset Button.
12. ICSP Header for external debugger, such as MPLAB® REAL ICE™ or MPLAB ICD 3 (J16).

Overview


The Curiosity PIC32 MX470 Development Board features PIC32MX Series (PIC32MX470512H) with a 120MHz CPU, 512KB Flash, 128KB RAM , Full Speed USB and multiple expansion options. It is an excellent development board for Audio, USB and Bluetooth® Applications.

The Curiosity Development Board includes an integrated programmer/debugger, excellent user experience options with Multiple LED’s, RGB LED and a switch. Each board provides two mikroBUS™ expansion sockets from MIKROE , I/O expansion header and a Microchip X32 header to enable customers seeking accelerated application prototype development.

X32 boards compatible with Curiosity Board are :

PIC32 Audio Codec Daughter Card - AK4642EN (AC320100)


The Board also includes the footprint for BM64 Bluetooth Module which is a Fully-certified, embedded 2.4 GHz Bluetooth® version 4.2 module that Supports Bluetooth BDR/EDR/BLE specification.


The Board is fully integrated with Microchip’s MPLAB® X IDE and into PIC32’s powerful software framework, MPLAB ® Harmony that a provides flexible and modular interface to application development, a rich set of inter-operable software stack (TCP-IP, USB) and easy to use features.

The boards and ecosystem have been designed to provide an excellent out of the box experience. Customers would be able to download and run example applications /projects instantly on the boards without the need to install the entire ecosystem. The demos have been developed to showcase PIC32 MCU features and application development ecosystem.

For downloadable demo example projects, please see "Additional Resources" tab.

The board offers expansion capabilities making it an excellent choice for a rapid prototyping board in Connectivity, IOT and general purpose applications.

Package Contents

Curiosity PIC32MX470 Development Board

Documentation


Title
Document Id
Curiosity PIC32 MX470 Development Board Design Documentation Download 58071bc1-77df-4542-a2a2-851e600f1308
PIC32MX470 Curiosity Development User's Guide Download afc27ada-39a2-490d-99d6-21806492c467
Create a new MPLAB Harmony v3 project using MCC Link 83f5777c-c1e2-4114-b254-b65c996db863
Update and Configure an Existing MHC-based MPLAB Harmony v3 Project to MCC-based Project Link 9bb2a830-5f93-4134-895c-d9e1da251dd1
Getting Started with Harmony v3 Peripheral Libraries on PIC32MX 470 MCUs Link c231872c-f24f-452d-a581-51d0b4677959
How to Use the DMA CRC Generator on PIC32MX/PIC32MZ/PIC32MM Devices Download 6407227f-6fc1-4600-af33-d4b9b66a2c0a
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15

Software


Title
Date
Getting Started Application on Curiosity PIC32MX470 Development Board 16 Mar 2022 Link
More application demos on Curiosity PIC32MX470 Development Board and other Development Boards/Kits having the same part number (PIC32MX470F512H) 16 Mar 2022 Link

Additional Resources