We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: DM320004-2

PIC32 ETHERNET STARTER KIT II


  • USB-powered board
  • Includes 10/100 Fast Ethernet LAN8740 PHY Daughter Board
    • Features Energy efficient Ethernet (IEEE 802.3az) and Wake-On-LAN functionality
  • USB and Ethernet connectors, user switches and LEDs
  • Integrated programmer/debugger
  • Standard A to mini-B cable for debugger
  • Standard A to micro-B cable for USB application development
  • PIC32 running at 80 MHz with 512K Flash, 128K RAM, 8 channel DMA + 8 channel DMA dedicated to Ethernet, CAN and USB
  • Expansion connector enables the addition of Microchip’s PIC32 expansion boards or the creation of your own board
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The PIC32 Ethernet Starter Kit II provides the easiest and lowest-cost method to experience 10/100 Ethernet development with PIC32 microcontrollers. Combined with Microchip’s free TCP/IP software, this kit gets your project running quickly. The PIC32 microcontroller has an available CAN 2 0b peripheral and USB host/device/OTG. This starter kit features a socket that can accommodate various 10/100 Ethernet transceiver (RJ-45) PHY Daughter Boards for prototyping and development.

Ethernet PHY Daughter Boards compatible with PIC32 Ethernet Starter Kit II are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

Documentation


Title
Document Id
PIC32MX Ethernet Starter Kit II Design Documentation Download 652638ff-88a7-4611-859b-03c22620ffc8
PIC32 Ethernet Starter Kit II User's Guide Download 2161b58f-267a-412e-80a0-a367d999d432
LAN8740 PHY Daughter Board Product Change Notice Download 492367b7-0cbe-4631-aa35-95e15d3b7550
PIC32 Ethernet Starter Kit II Information Sheet Download f6bd293c-83c3-497b-86dc-e36b3c43f7a7
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15