We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM164137

CURIOSITY DEVELOPMENT BOARD


  • Supports 8-, 14-, 20-pin 8-bit PIC® Microcontrollers with low voltage programming capability
  • Integrated Programmer/Debugger with USB Interface
  • Integrates seamlessly with MPLAB X IDE and Code Configurator
  • Various user interface options - mTouch button, analog potentiometer, and physical switches
  • mikroBUS™ support with over 1700 MIKROE Click board™ add-on boards available
  • RN4020 Bluetooth module footprint

Note: USB mini-B cable required, not included

Overview


Satisfy Your Curiosity
Your next embedded design idea has a new home. Curiosity is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip's MPLAB X development environment, Curiosity includes an integrated programmer/debugger, and requires no additional hardware to get started.

Your Tool for Function Enablement
Curiosity is the perfect platform to harness the power of modern 8-bit PIC® Microcontrollers. Its layout and external connections offer unparalleled access to the Core Independent Peripherals (CIPs) available on many newer 8-bit PIC MCUs. These CIPs enable the user to integrate various system functions onto a single MCU, simplifying the design and keeping system power consumption and BOM cost low.

Internet of Things Ready
Have an IoT design idea? Curiosity can make it real. Out of the box, the development board offers several options for user interface - including physical switches, an mTouch™ capacitive button, and an on-board potentiometer. A full complement of accessory boards is available via the MIKROE mikroBUS™ interface footprint.
In addition, Bluetooth Low Energy communication can easily be added using an available Microchip RN4020 module.

Examples available for download or online editing via
MPLAB® Xpress

Documentation


Title
Document Id
Curiosity LPC Schematics Rev 4 Download d3f9dd86-9489-494c-8beb-6f5c4d59394c
Curiosity LPC Schematics Rev 2 Download a0d9be26-b6a2-4872-82c5-978a2551d45a
Curiosity Low Pin Count Development Board User's Guide Download c0e06c50-866d-4f89-a65c-beac84bb3f0d
Curiosity Demo Code Download baaf40f7-52f8-424c-a9ee-945a2951e831
Curiosity Development Boards Sell Sheet Download 6e2d9ed5-9b28-4413-b8ef-334796a295ae