We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: BM-70-PICtail

BM70 BLUETOOTH PICTAIL/PICTAIL PLUS BOARD


  • Bluetooth® 5.0 Compliant BM70 module with on-board antenna and 2dBm output power
  • Develop immediately using the USB interface and Microchip’s Windows-based Configuration Tool
  • PICtail interface for connection to Microchip’s most popular Microcontroller development platforms, such as Explorer16
  • USB indication, module status and User configurable LEDs
  • Coin cell Battery, USB or PICtail power options
  • Access to all BM70 Module pins
     
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The BM-70-PICtail/PICtail Plus Board is designed to emulate the function of Microchip's BM70 BLE module.  It also enables the customer to evaluate and demonstrate the capabilities of the BM70 BLE module.   The board includes an integrated configuration and programming interface for plug-and-play capability.  It also provides an integrated test environment for all functions supported in the BM70 BLE module.  The development kit includes the BM70BLES1FC2 module and the BM70BLES1FC2 carrier board.

Package Contents
  • BM70 PICtail/PICtail Plus Board

Documentation


Title
Document Id
BM70 EVB User's Guide Download dad42839-d40b-4977-a0eb-476a89424f4f

Application Notes


Title
Date
Document Category
Application Note 22 Oct 2015 Link Application Notes

Software


Title
Date
BM7x Configuration Library for PIC MCUs Download 21 Nov 2017
IS187x_BM7x Software Download 17 Jun 2016
IS187x_BM7x Software Documentation Download 16 Jun 2016