We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
0
$0.00
Item Qty
Your cart is empty.

Part Number: AC320005-4

HIGH-PERFORMANCE 4.3" WQVGA DISPLAY MODULE WITH MAXTOUCH® TECHNOLOGY


• 480 x 272 TFT display
• maXTouch MXT336
• QTouch
• QT1070 (with four navigation keys)
• 4 K-bit 1-wire EEPROM
• Integrated Projective Capacitive Touch (PCAP) panel
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The High-Performance 4.3" WQVGA Display Module with maXTouch® (AC320005-4) Technology is designed for evaluating the Microchip graphics display solution and graphics library for 32-bit microcontrollers. This board is compatible with the Multimedia Expansion Board II (DM320005-2), as well as with Xplained Pro and Xplained Ultra evaluation kits. This board has a TFT 480 x 272 display with 24-bit parallel RGB interface with a maXTouch technology capacitive touch interface.

Documentation


Title
Document Id
High-Performance WQVGA Display Module with maXTouch® Information Sheet Download b2836d62-2a22-49b1-ba2c-8d70163c083f