We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
0
$0.00
Item Qty
Your cart is empty.

Part Number: TDGL017

CHIPKIT UC32 DEVELOPMENT BOARD


  • Microchip PIC32MX340F512H microcontroller (80 MHz 32-bit MIPS, 512K Flash, 32K SRAM)
  • Arduino Uno form factor; compatible with many shields that can operate at 3.3V
  • Multi-platform IDE and software framework are compatible with many existing Arduino code samples and other resources
  • 42 available I/O pins; two user LEDs
  • Requires a USB A to mini B cable (not included)
  • 7V to 15V input voltage (recommended); 20V maximum
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The chipKIT™ uC32™ (Digilent 410-254) is based on the popular Arduino® open-source hardware prototyping platform and adds the performance of the Microchip PIC32 microcontroller. The uC32 is the same form factor as the Arduino Uno board and is compatible with Arduino shields. It features a USB serial port interface for connection to the IDE and can be powered via USB or an external power supply.

This board takes advantage of the powerful PIC32MX340F512 microcontroller, which features a 32-bit MIPS processor core running at 80 MHz, 512K of Flash program memory and 32K of SRAM data memory. The board can be programmed using the Arduino IDE. It contains everything needed to start developing embedded applications. It is also fully compatible with the advanced Microchip MPLAB® X IDE and the PICKit 3™ in-system programmer/debugger. In addition, the chipKIT uC32 is easy to use and suitable for both beginners and advanced users experimenting with electronics and embedded control systems.

You will find 42 I/O pins that support a number of peripheral functions, such as UART, SPI, and I2C™ ports and pulse width modulated outputs on-board. Twelve of the I/O pins can be used as analog inputs or as digital inputs and outputs.

Documentation


Title
Document Id
chipKIT uC32 Board Schematic Download 9860a175-fec2-48d0-a5f5-b9e88ff5439a
chipKIT uC32 Board Reference Manual Download 09e4625c-fbc1-47cf-952c-51ef29a62fd0

Additional Resources


Additional Information

chipKIT Wiki – Get more information, such as getting started with the chipKIT, FAQs, additional hardware, etc. 

chipKIT Forum – Interact with fellow chipKIT designers and Microchip chipKIT experts. 

chipKIT uC32 Page – chipKIT.net Wiki Page for chipKIT uC32 board.