We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
0
$0.00
Item Qty
Your cart is empty.

Part Number: WeatherStationBoard

PORTABLE WEATHER STATION BOARD

**For development reference only, not a product for sale**


 •  PIC24FJ128GC010 XLP Intelligent Analog MCU 
 •  MCP9700 Temperature Sensor 
 •  MCP16251 Boost Regulator 
 •  Weather Station Board with sensors integrated
        •  Temperature
        •  Humidity
        •  Air Quality
        •  Light

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The environmental changes of today are no exception. Professional weather stations are rightfully used, but cannot be placed in every corner of the world. What if it was possible to make a low cost weather station, which almost everyone could afford? What if we together could help out with a piece of the puzzle, trying to solve problems ahead?

We have created a portable weather station that will measure and display weather parameters such as 
    •  Temperature 
    •  Humidity 
    •  Environment Air Quality 
    •  Light Brightness


It can be used in office environment and outdoor as well. The design uses Microchip eXtreme Low Power MCU PIC24FJ128GC010 which drives the measurement for all of the sensors. The sensor values undergo signal conditioning using microcontrollers integrated Op-Amps and analog to digital converters making the sensor reading suitable for digital processing. To allow user to control the board and select different operating modes capacitive buttons are implemented using CTMU peripheral. A segmented LCD display and USB are both output for the board. The board is powered by two AA batteries and also a coin cell connected to Vbat pin of the microcontroller for maintaining real time clock information even if the main battery is removed.
 
Besides displaying weather data on board, we can do meaningful use of data by sending data to cloud using computers. This demo also includes connectivity to computers using USB communications device class (or USB CDC), providing an interface for transmitting and receiving to other USB based systems. The demo is supported by Schematic, User guide and MCU firmware.

This level of integration is available on Microchip’s PIC24F ‘GC’ family, we call it intelligent analog and it improves system throughput, reduces noise, and reduces system cost by integrating several analog blocks. We also integrated user interface peripherals like USB, LCD to create a product that is perfect for portable medical and industrial sensors applications.

For questions related to this board please contact Microchip Support.


Package Contents

 •  Portable Weather station board, all sensors are integrated on board.
 •  AA Battery
 •  Coin cell

The Portable weather station board is not for sale. User guide is downloadable from the web site.

Documentation


Title
Document Id
Portable Weather Station Board User Guide Download 348abe5e-d851-4360-95df-54d7ab1c9089

Software


Title
Date
Weather Station Board Demonstation Firmware Download 01 Feb 2016