We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: SC70EV

SC70-6 AND SOT-23-6/8 TO DIP-8 EVALUATION BOARD


  • Connection terminals may be either through-hole or surface-mount
  • Four package type footprints supported - SC70-6, SOT-23-8, SOT-23-6, and DIP-8
  • Footprints for optional passive components on each pin
  • PICkit Serial Analyzer / PICkit 2 Programming (ICSP) Header
  • Silk-screen area to write specifics of implemented circuit

Overview


The SC70-6 and SOT-23-6/8 to DIP-8 Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in any of the following packages: SC70-6/5/3, SOT-23-8/6/5/3, and DIP-8.

The board has a 6-pin header (PICkit Serial, ICSP, etc.) that can be easily jumpered to the device’s desired pins to communicate with the device (using PICkit Serial) or in the case of PIC microcontrollers or EEPROM, programmed (using ICSP).

This board is generic so that any device, of the appropriate footprint, may be installed. As well as the device, other desired passive components (resistors and capacitors) and connection posts may be installed. This allows the board to evaluate a minimum configuration for the device. Also, this allows the device to be easily jumpered into an existing system.

Package Contents

The SC70-6 and SOT-23-6/8 to DIP-8 Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in any of the following packages: SC70-6/5/3, SOT-23-8/6/5/3, and DIP-8.

The board has a 6-pin header (PICkit Serial, ICSP, etc.) that can be easily jumpered to the device’s desired pins to communicate with the device (using PICkit Serial) or in the case of PIC microcontrollers or EEPROM, programmed (using ICSP).

This board is generic so that any device, of the appropriate footprint, may be installed. As well as the device, other desired passive components (resistors and capacitors) and connection posts may be installed. This allows the board to evaluate a minimum configuration for the device. Also, this allows the device to be easily jumpered into an existing system.

Documentation


Title
Document Id
SC70-6 and SOT-23-6/8 to DIP-8 Evaluation Board User's Guide Download 6fd6fe06-3f7d-477c-b98d-ed1e9a8eda8d
SC70-6 and SOT-23-6/8 to DIP-8 Eval Board Gerbers Download 80b9a56d-0331-4ca9-a7be-90f40566827d