We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MCP73X23EV-LFP

MCP73X23 OVP LITHIUM IRON PHOSPHATE BATTERY CHARGER EVALUATION BOARD


  • Input Over Voltage Protection: 6.5V for the MCP73123, 13V for the MCP73223
  • Charge Regulation Voltage: 3.6V for the MCP73123, 7.2V for the MCP73223
  • 10% Preconditioning of Deeply Depleted Cells
  • 32-Minute Preconditioning Timer
  • 6-Hour Safety Timer
  • 10% Automatic Charge Termination
  • 500 mA and 1000 mA Preset Fast Charge Current
  • Automatic Recharge
  • Thermal Regulation
  • One Blue LED Charge Status Indicator For Each Circuit
  • Pre-installed MCP73123 and MCP73223 Devices

Overview


The MCP73X23 Lithium Iron Phosphate Battery Charger Evaluation Board demonstrates the features of Microchip’s MCP73123 and MCP73223 Lithium Iron Phosphate (LiFePO4) Battery Charge Management Controller with Input Overvoltage Protection.

Package Contents

The MCP73X23 Lithium Iron Phosphate Battery Charger Evaluation Board demonstrates the features of Microchip’s MCP73123 and MCP73223 Lithium Iron Phosphate (LiFePO4) Battery Charge Management Controller with Input Overvoltage Protection.

Documentation


Title
Document Id
MCP73123/223 Data Sheet Download e7a06cc4-c68f-42f5-8a50-5dbab6ca6c94
MCP73X23EV-LFP Gerbers Download 1a534b30-45d5-46b1-bf2b-5ca6ebb141e3
MCP73X23 - Lithium Iron Phosphate (LiFePO4) Battery Charger Evaluation Board User's Guide Download c1cee695-7fa9-4a1f-bc0f-f0d8fb873016