We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: MCP2515DM-PTPLS

MCP2515 PICTAIL PLUS DAUGHTER BOARD


  • Stand-alone CAN controller and CAN transceiver
  • PICtail Plus connector for attaching to Explorer 16 and other main boards with the connector
  • DB9 connector for connecting to CAN networks using the psuedo standard pinout
  • Footprint for terminal block connector for the CAN bus
  • Test points for all of the MCP2515 pins
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The MCP2515 PICtail Plus Daughter Board is a simple Controller Area Network (CAN) board designed to be used with boards containing the PICtail Plus connector. The board also has the PICkit™ Serial connector for interfacing to the PICkit Serial Analyzer tool. The CAN node consists of the MCP2515 Stand-Alone CAN controller and MCP2551 CAN transceiver. The PICkit Plus and PICkit Serial connectors allow the board to be interfaced to a variety of PICmicros so that the user can develop a CAN node. The board also contains headers or test points for most of the MCP2515 pins to allow the external functions to be monitored/evaluated.

Package Contents
The MCP2515 PICtail Plus Daughter Board is a simple Controller Area Network (CAN) board designed to be used with boards containing the PICtail Plus connector. The board also has the PICkit™ Serial connector for interfacing to the PICkit Serial Analyzer tool. The CAN node consists of the MCP2515 Stand-Alone CAN controller and MCP2551 CAN transceiver. The PICkit Plus and PICkit Serial connectors allow the board to be interfaced to a variety of PICmicros so that the user can develop a CAN node. The board also contains headers or test points for most of the MCP2515 pins to allow the external functions to be monitored/evaluated.

Documentation


Title
Document Id
MCP2551 Datasheet Download 3b1ad9b6-c44d-4e23-9480-423200e7d880
MCP2515 PICtail Plus Daughter Board User's Guide Download 742445a2-a55e-44b0-9708-41bb0800ea93
MCP2515 PICtail Plus Daughter Board Gerbers Download 7ff0e127-c434-4924-9ed7-9378e9377948
MCP2515 Stand-Alone CAN Controller with SPI Interface Data Sheet Download 37cc1e7c-a003-4def-9431-c1016b824966

Application Notes


Title
Date
Document Category
An introduction to the CAN protocol that discusses the basics and key features. 16 Sep 2005 Link Application Notes
Understanding Microchip?s CAN Module Bit Timing 16 Sep 2005 Link Application Notes
A CAN Physical Layer Discussion 16 Sep 2005 Link Application Notes

Software


Title
Date
MCP2515 PICtail Plus Daughter Board Firmware Download 02 Oct 2008
CAN Library for PIC32 with support for MCP2515 Download 24 Mar 2008