We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: MA320207

ATSAME54 MOTOR CONTROL PLUG IN MODULE


MCU Family Features:-
The SAM E5X micro-controller series features a 32-bit ARM Cortex-M4 processor with Floating Point Unit (FPU), running up to 120 MHz,up to 1 MB Dual Panel Flash with ECC, and up to 256 KB of SRAM with ECC .It also adds a 10/100 Ethernet MAC and 2 CAN-FD ports targeted for industrial automation ,automotive applications and general purpose applications requiring Wired connectivity. This series offers excellent features with class leading power performance and integrated hardware security making it an ideal choice for low power secure connected applications.

  • ARM Cortex-M4F core running at 120 MHz with Single Precision Floating Point Unit (FPU).
  • Internal memory architecture with user configurable Tightly Coupled Memory, System memory, Memory Protection Unit and 4KB Combined I-cache and D-cache
  • Quad Serial Peripheral Interface(QSPI) with Execute in Place (XIP) Support
  • Up to 2 Secure Digital Host Controller (SDHC)
  • 10/100 Ethernet MAC with IEEE1588 (E53/E54)
  • Dual Bosch CAN-FD 1.0 Controller (E51/E54)
  • Peripheral Touch Controller (PTC) supporting up to 256 channels of capacitive touch
  • Full speed USB with embedded Host/device
  • Supports 5 Low power modes with class leading 65µA/MHz Active Power Performance
  • Integrated Security including Symmetric (AES) and Asymmetric(ECC) Encryption, Public Key Exchange Support(PUKCC), TRNG and SHA- based memory Integrity checker
  • Dual 1Msps 12-bit ADCs up to 32 channels with offset and gain error compensation.
  • Dual 1Msps, 12-bit DAC and analog comparator
  • Serial communication (SERCOM) ports configurable as UART/USART, ISO 7816, SPI or I2C
  • 48 to 128-pin package options
  • Temperature range : -40°C to 85°C



Overview


This plug-in module comes with a ATSAME54 32-Bit ARM Cortex M4MCU device. It can be used with the Microchip MCHV-3 [DM330023-3] and MCLV-2 [DM330021-2].

MCLV-2 Low Voltage BLDC Kit - DM330021-2

MCHV-3 High Voltage BLDC Kit - DM330023-3

Field Oriented Control code is available at the attached download package for PMSM type motors to enable customers to get started immediately.

PLEASE NOTE: For use with the MCHV-3 (High Voltage) external programming adapter AC320202 is required to safely connect to a PC.

AC320202 Isolated Debugger Interface

SAME54 Motor Control PIM Information Sheet

Package Contents
  • SAME54 Motor Control Plug In Module

Documentation


Title
Document Id
ATSAME54 Motor Control PIM Design Documentation Download 7c94582a-712c-49b3-8cd2-f3b3eaf4dd2f
ATSAME54 100-Pin Motor Control Plug-In Module Information Sheet Download cf90845b-0064-4aaf-9737-bd3dd019a4be