We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-USB7050

USB7050 - USB TYPE-C PD EVALUATION BOARD


  • USB7050 in a 100-pin QFN RoHS compliant package
  • USB 3.2 compliant (Gen1 operation)
  • USB 2.0 compliant (HS, FS, and LS operation)
  • 5V-tolerant USB pins
  • Self-powered operation
  • USB Gen1 upstream port supporting PD 3.0 (including UPD350 PD Transceiver)
  • Four Downstream USB ports:
    • Two USB Type-C Gen1 downstream PD ports (including UPD350 PD Transceiver)
    • Two Type-A downstream ports (1 x USB2.0, 1 x USB 3.2)
  • All downstream ports can be enabled for battery charging (BC1.2 or SE1, 2.1A max per port)
  • Microchip’s PortSwap, PHYBoost™ and VariSense™ technologies
  • Onboard SPI Flash for external downloadable firmware
  • Operates from a single voltage (+24V, regulated) external power supply
  • Onboard 25 MHz crystal or oscillator input
  • Single onboard +/-5.2V, 15A regulator

Overview


The EVB-USB7050 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7050, which is a 4-port High-Speed (HS), Native USB Type-C™ SmartHub™ IC on a 4-layer RoHS-compliant Printed Circuit Board (PCB) with support for three ports of Power Delivery (PD). This allows the user to gain an understanding of the product and accelerate the integration of the USB7050 into the user’s design.

The EVB-USB7050 evaluation platform supports four downstream ports: two USB 3.1 Gen1 PD ports with USB Type-C connectors and two USB ports with Type-A connectors (1 x USB 2.0, 1 x USB 3.2). The EVB-USB7050 platform also supports battery charging on all four downstream ports (maximum of 10A at any one time) and FlexConnect, a role reversal technology that enables ANY of the downstream ports to be the Host (upstream) port. This board includes MIKROE's mikroBUS™ socket, enabling the use of over 1700 application-specific Click boards™.

Documentation


Title
Document Id
EVB-USB7050 Gerber Files Download 3b6e801b-4ab9-4f4f-bd59-7f2f48fd26cb
EVB-USB7050 Bill of Materials Download 16f61c25-f352-4587-9ae8-ac9fb93cb367
EVB-USB7050 Schematic - PDF Download 784b2892-0644-4332-9aa3-d6b13a21d21b