Peripherals:
EVB-LAN9254 allows engineers to quickly develop using an EtherCAT slave controller in DIGIO mode - without a microcontroller. 32 separate digital input/output lines are available and configuration is applied via an attached ESI EEPROM.
A footprint also exists for optional fitment of an external MII interface. This enables evaluation of EtherCAT Coupler topologies using a second EVB-LAN9254 or external PHY.
Applications: Standalone IO modules, interlocks, encoders, relay systems
EVB-LAN9254 Board
Title
|
|||
---|---|---|---|
EVB-LAN9254 DIGIO Schematic | Download | ||
EVB-LAN9254 DIGIO Altium Design Files | Download | ||
EVB-LAN9254 DIGIO BOM | Download | ||
EVB-LAN9254-DIGIO Evaluation Board Users Guide | Download | ||
EVB-LAN9254-DIGIO ETG Compliance Certificate | Download | ||
6-Port EtherCAT Coupler Application Example with EVB-LAN9254-DIGIO Evaluation Board | Download |