Headline features
Peripherals
EVB-LAN9252-D51 allows engineers to develop using the LAN9252 ESC together with a Cortex M4F Microcontroller. Peripherals are provided on board with expansion via the popular mikroBUS™ Click board™ interface. This hardware is fully supported within the Microchip Harmony Framework.
Applications: Industrial control, Motor Drives, HVAC, Environmental monitoring, Power supplies & UPS
EVB-LAN9252-D51 Board (Part Number: EV44C93A)