The ATSAMR30M Sensor Board is a hardware platform to explore and evaluate the capabilities of the ATSAMR30M18A, a Sub-1 GHz IEEE® 802.15.4™ compliant RF module with an integrated ARM Cortex M0+ MCU with 256KB Flash for application and protocol development. The sensor board supports multiple ready-to-use applications available on Github and in Atmel Studio's Integrated Development Platform (IDP).
Equipped with mikroBUS™ compatible headers, the sensor board is designed to deliver 802.15.4 (700/800/900 MHz) ISM band wireless functionality to numerous Click
board™ based sensors and interfaces.