We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
0
$0.00
Item Qty
Your cart is empty.

Part Number: DM330017-2

MPLAB STARTER KIT FOR DIGITAL POWER


  • dsPIC33EP64GS502 – Low-cost 16-bit digital power conversion DSC
  • One independent DC/DC synchronous Buck converter 
  • One independent DC/DC Boost converter.
  • LCD display for voltage, current, temperature and fault conditions
  • On-board In-Circuit Debugger /Programmer via USB
  • On-board programmable resistive loads of up to 3W (0.5W, 1.25W, 1.25W)
  • Hardware slope compensation for peak current mode implementations
  • On-board temperature sensor
  • Compact Design – 4” x 2.5” board
  • Powered via 9V power supply (included)
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The MPLAB Starter Kit for Digital Power kit uses the dsPIC33EP64GS502 DSC to implement a buck converter and a boost converter. It is a digitally controlled power supply board that consists of one independent DC/DC synchronous Buck converter and one independent DC/DC Boost converter. Each converter can drive its on-board MOSFET controlled resistive load or an external load. The board has an LCD display for voltage, current, temperature and fault conditions, and an integrated programmer/debugger, all powered by the included 9 V power supply.



Package Contents

Package Includes:

• Starter Kit Board
• Information Sheet
• USB Cable
• Universal 9V Power Supply

Documentation


Title
Document Id
Digital Power Starter Kit Design Package - 2 Download 6e99ec42-f577-44d9-8c5a-59e31915e151
Digital Power Starter Kit User's Guide Download ed501cff-3697-43d7-9933-f75aa9a095f2