We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM320209

CURIOSITY PIC32MZ EF 2.0 DEVELOPMENT BOARD

The Curiosity PIC32MZ EF 2.0 Development Board has the following features:

• PIC32MZ2048EFM144, 200MHz, 2MB Flash, 512KB SRAM

• On-Board debugger (PKoB4) – Real time Programming & Debugging – Virtual COM port (VCOM) – Data Gateway Interface (DGI)

• Two mikroBUS™ interfaces

• Two X32 Audio interfaces supporting Bluetooth and Audio

• Ethernet interface

• Graphics interface

• Xplained pro extension compatible interface

• CAN interface

• User buttons

• User LEDs

• 8MB QSPI memory

• Arduino Uno R3 compatible interface

Overview


The Curiosity PIC32MZ EF 2.0 Development Board (DM320209) includes an integrated programmer and debugger, which requires no additional hardware to get started. Users can expand functionality through MIKROE mikroBUS™ Click board™ add-on boards, add Ethernet connectivity with the Microchip PHY Daughter Board, add Wi-Fi™ connectivity capability using the Microchip expansions boards, and add audio input and output capability with Microchip audio daughter boards. With or without expansion boards, the Curiosity PIC32MZ EF 2.0 Development Board provides you with the freedom to develop a variety of applications, including Bluetooth® audio, CAN, graphics/user interfaces, Internet of Things (IoT), robotics and proof-of-concept designs.

This board can run graphics application on 4.3” WQVGA (part number - AC320005-4) , 5” WVGA (part number - AC320005-5) and maXTouch® Curiosity Pro Board (AC320007) display modules using 565 LCD Adapter Graphics Card (Controller less) and SSD1963 LCD Controller Graphics Card (Controller based). 

Documentation


Title
Document Id
Curiosity PIC32MZ EF 2.0 Development Board Users Guide Download 8cd9549b-cb00-4e2d-8f41-a94e82623a9a
PIC32MZ_EF Curiosity Board 2.0 Design Documentation Download 66326781-d0de-43c8-87a2-58732a42f302
Create a new MPLAB Harmony v3 project using MCC Link 83f5777c-c1e2-4114-b254-b65c996db863
Update and Configure an Existing MHC-based MPLAB Harmony v3 Project to MCC-based Project Link 9bb2a830-5f93-4134-895c-d9e1da251dd1
Getting Started with Harmony v3 Peripheral Libraries on PIC32MZ EF MCUs Link 76374701-557a-4de9-ac5d-65d195fb76cf
Getting Started with MPLAB Harmony v3 to Create a Web-Enabled Digital Photo Frame on Curiosity PIC32MZ EF 2.0 Development Board Link 1d12c230-10a3-404b-850e-f1c7d57929f3
Getting Started with Harmony v3 Drivers and Middleware on PIC32MZ EF MCUs using FreeRTOS Link 3b5a63b5-0cb2-4aa1-be4b-27a1a8e3fddc
Creating a Hello World Application on PIC32 Microcontrollers Using MPLAB Harmony v3 and the MPLAB Code Configurator (MCC) Download d02acbbe-70e7-4576-adf8-f39c5fa78dc4
How to Build an Application by Adding a New PLIB, Driver, or Middleware to an Existing MPLAB Harmony v3 Project Download 6fe92746-332d-4689-bcbe-e4bc6bff1679
How to Use the DMA CRC Generator on PIC32MX/PIC32MZ/PIC32MM Devices Download 6407227f-6fc1-4600-af33-d4b9b66a2c0a
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15

Application Notes


Title
Date
Document Category
Live Update Application on PIC32MZ MCUs Using MPLAB Harmony v3 05 Jun 2024 Link Application Notes

Software


Title
Date
Thermal Camera based Heat Map Application on Curiosity PIC32MZ EF 2.0 Development Board + OLED C click + Grid-EYE click 15 Mar 2022 Link
Motion Surveillance Application on Curiosity PIC32MZ EF 2.0 Development Board Download 04 Jan 2024
Snake Game Application on Curiosity PIC32MZ EF 2.0 Development Board + High-Performance WVGA LCD Display Module with maXTouch Technology using Legato Graphics 15 Mar 2022 Link
WiFi based RGB LED Control Application on Curiosity PIC32MZ EF 2.0 Development Board 15 Mar 2022 Link
SD Card Audio Player Application on Curiosity PIC32MZ EF 2.0 Development Board 15 Mar 2022 Link
EEPROM/Thumb drive Temperature Logger Application on Curiosity PIC32MZ EF 2.0 Development Board 15 Mar 2022 Link
Getting Started Extended Application on Curiosity PIC32MZ EF 2.0 Development Board 15 Mar 2022 Link
More Application demos on Curiosity PIC32MZ EF 2.0 Development Board and other Development Boards/Kits having the same part number (PIC32MZ2048EFM144) 15 Mar 2022 Link