Clock Source
The SAM R30 Xplained Pro is a hardware platform designed to evaluate the ATSAMR30G18A SoC. This kit is supported by the Atmel Studio, an integrated development platform, which provides predefined application examples. This kit provides easy access to various features of the ATSAMR30G18A SoC and offers additional peripherals to extend the features of the board and ease the development of custom designs.
Related products:
ATSAMR30E18A: Cortex M0+ MCU + Sub-GHz Transceiver in a single package
ATSAMR30M18: The world's most compact 802.15.4 Sub-GHz module for the IoT
Title
|
Date
|
||
---|---|---|---|
MiWi Point-to-Point / Star Network Stack for SAMR21 and SAMR30 | Download | 22 Nov 2017 |